Recirkulacija tople vode

RECIRKULACIJA TOPLE VODE – INTELIGENTAN NAČIN

Hotwater production

DESCRIPTION

Temperature control can be used instead of a fixed speed pump in domestic hot water circulation systems.

FLOWLIMIT can be set to avoid excessive flow, therefore saving both primary energy, as well as energy for the pump.

BENEFITS

• Energy savings regarding pump power and primary fuel can be obtained
• Reduces stress on installation as flow is limited to precise need

PRODUCTS

MAGNA3

Related topics