GENIbus is an open data communication protocol developed and maintained by Grundfos. It is used to connect Grundfos pumps to pump controllers or via gateways to monitoring and supervisory computers in Building Management Systems and SCADA systems.
GENIbus is based on the GENIpro (Grundfos Electronics Network Intercommunications Protocol), and is a fieldbus developed by Grundfos to meet the need for data transfer in all typical Grundfos motor/pump applications. In the field of Building Management, control of Water Purifying Plants, Water Works and Industry applications etc.
Grundfos devices with GENIbus can be wired together in networks and integrated in automation systems, as many manufacturers have implemented supervisory solutions with support for GENIbus.
The major employments are:
- Set point control
- Closed loop control
- Monitoring and data logging
- Configuration
- Faultfinding
The GENIbus has been optimized for pump control and monitoring, making it an ideal choice for implementing reliable communication in pumps. The GENIbus is an open technology, meaning that it is free for manufacturers to implement GENIbus into their products